NLAS7222C: USB 2.0 4.5V DPDT Analog Switch with Enable and Flow Thru Pinout

Description: ON Semiconductor's NLAS7222B and NLAS7222C are par...
  • ON Semiconductor's NLAS7222B and NLAS7222C are part of a series of analog switch circuits that are produced using the company's advanced sub-micron CMOS technology, achieving industry-leading performance. Both the NLAS7222B and NLAS7222C are 2- to 1-port analog switches. Their wide bandwidth and low bit-to-bit skew allow them to pass high-speed differential signals with good signal integrity. Each switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. Industry-leading advantages include a propagation delay of less than 250 ps, resulting from its low channel resistance and low I/O capacitance. Their high channel-to-channel crosstalk rejection results in minimal noise interference. Their bandwidth is wide enough to pass High-Speed USB 2.0 differential signals (480 Mb/s).
  • Features
  • RON is Typically 8.0 Ω at VCC = 3.3V
  • Low Bit-to-Bit Skew: Typically 50 ps
  • Low Crosstalk: -30 dB @ 250 MHz
  • Low Current Consumption: 1.0 µA
  • Near-Zero Propagation Delay: 250 ps
  • Channel On-Capacitance: 6.5 pF (Typical)
  • VCC Operating Range: 1.65V to 4.5 V
  • > 700 MHz Bandwidth (or Data Frequency)
  • This is a Pb-Free Device
  • Applications
  • Differential Signal Data Routing
  • USB 2.0 Signal Routing
  • End Products
  • Continuous Current Rating Through Each Switch ±50 mA
  • Cell Phone, PDA, Digital Camera, and Notebook
  • Cell Phone, PDA, Digital Camera, and Notebook
  • 8 kV I/O to GND ESD Protection
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NLAS7222CMUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: USB 2.0 4.5V DPDT Analog Switch with Enable and Flow Thru Pinout
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 12 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site