NLAS7242: Analog Switch, DPDT, High Speed, USB 2.0 (480 Mbps)

Description: The NLAS7242 is a DPDT switch optimized for high-s...
  • The NLAS7242 is a DPDT switch optimized for high-speed USB 2.0 applications within portable systems. It features ultra-low on capacitance, Con = 7.5pF (typ), and a bandwidth of 950 MHz. It is optimized for applications that use a single USB interface connector to route multiple signal types. The Con and Ron of both channels are suitably low to allow the NLAS7242 to pass any speed USB data or audio signals going to a moderately resistive terminal such as an external headset. The device is offered in a UQFN10 1.4 mm x 1.8 mm package.
  • Features
  • Optimized FlowThrough Pinout
  • Typical Bandwidth: 900 MHz
  • OVT on Common Signal Pins D+/D up to 5.25 V
  • RON: 7.5 Ohms Typ @ VCC = 4.2 V
    CON: 7.5 pF Typ @ VCC = 3.3 V
  • RON: 7.5 Ohms Typ @ VCC = 4.2 V
    CON: 7.5 pF Typ @ VCC = 3.3 V
  • Applications
  • High Speed USB 2.0 Data
  • Mobile Phones and Portable Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAS7242MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, DPDT, High Speed, USB 2.0 (480 Mbps)
  • Package Type: UQFN-10
  • Package Case Outline: 488AT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:<100
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: DPDT 
  • Icc Max (µA):
  • ron Max (Ω): 8.6 
  • VCC Min (V): 1.65 
  • VCC Max (V): 4.5 
  • Package Type: UQFN-10 
  • ON Semiconductor Full Web Site