NLAST4051: Analog Multiplexer/Demultiplexer

Description: The NLAST4051 is an improved version of the MC1405...
  • The NLAST4051 is an improved version of the MC14051 and MC74HC4051 fabricated in sub-micron Silicon Gate CMOS technology for lower RDS(on) resistance and improved linearity with low current. This device may be operated either with a single supply or dual supply up to +/-3 V to pass a 6 VPP signal without coupling capacitors.

    When operating in single supply mode, it is only necessary to tie VEE, pin 7 to ground. For dual supply operation, VEE is tied to a negative voltage, not to exceed maximum ratings. Translation is provided in the device, the Address and Inhibit are standard TTL level compatible. For CMOS compatibility see NLAS4051. Pin for pin compatible with all industry standard versions of '4051'.
  • Features
  • Improved RDS(on) Specifications
  • Pin for Pin Replacement for MAX4051 and MAX4051A
    - One Half the Resistance Operating at 5.0 Volts
  • Single or Dual Supply Operation
    - Single 3-5 Volt Operation, or Dual +/-3 Volt Operation
    - With VCC of 3.0 to 3.3 V, Device Can Interface with 1.8 V Logic, No Translators Needed
    - Address and Inhibit Logic are Over-Voltage Tolerant and May Be Driven Up +6 V Regardless of VCC
  • Address and Inhibit Pins Standard TTL Compatible
    - Greatly Improved Noise Margin Over MAX4051 and MAX4051A
    - True TTL Compatibility VIL = 0.8 V, VIH = 2.0 V
  • Improved Linearity Over Standard HC4051 Devices
  • Popular SOIC, and Space Saving TSSOP, and QSOP 16 Pin Packages
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLAST4051DT
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Analog Multiplexer/Demultiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • NLAST4051DTR2
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: Analog Multiplexer/Demultiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLAST4051DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • NLAST4051DR2
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Multiplexer/Demultiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLAST4051QSR
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Multiplexer/Demultiplexer
  • Package Type: QSOP-16
  • Package Case Outline: 492-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SP8T 
  • Icc Max (µA): 80 
  • ron Max (Ω): 37 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-16 
  • ON Semiconductor Full Web Site