NLHV4157N: Negative Voltage SPDT Switch

Description: The NLHV3157N is an advanced CMOS analog switch fa...
  • The NLHV3157N is an advanced CMOS analog switch fabricated with silicon gate CMOS technology. The device passes analog and digital negative voltages that may vary across the full power−supply range (from VEE to GND).
  • Features
  • Operating Voltage Range - VEE = 12 V to -4 V
  • Switch Signal Voltage Range - VIS = VEE to GND
  • Positive Control Signal Voltage - VIN = 0 to 3.3 V
  • Low ON Resistance - RON ≤ 5 Ω @ VEE = −10 V
  • Latch−up Performance - Exceeds 200 mA
  • Small Packaging - Available in SC88 6−Pin Package
  • These Devices are Pb−Free, Halogen−Free/BFR-Free and are RoHS−Compliant
  • Applications
  • GaN Transistor Power Amplifiers
  • End Products
  • Cell Phone Towers
  • Technical Documentation & Design Resources
    Availability and Samples
    NLHV4157NDFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Negative Voltage SPDT Switch, Negative Voltage SPDT Switch in SC-88-6 package
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 80 
  • ron Max (Ω):
  • VCC Min (V): -12 
  • VCC Max (V): -4 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site