NLSV1T34: 1-Bit Dual-Supply Non-Inverting Level Translator

Description: The NLSV1T34 is a 1-bit configurable dual supply v...
  • The NLSV1T34 is a 1-bit configurable dual supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low voltage translation from the input An to the output Bn port.
  • Features
  • Wide VCCA and VCCB Operating Range: 0.9 V to 4.5 V
  • High-Speed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Non-preferential VCCA and VCCB Sequencing
  • Power-Off Protection
  • UltraSmall Packaging: 1.45 mm x 1.0 mm ULLGA6 2.0 mm x 2.1 mm SC88A 1.2 mm x 1.0 mm UDFN6 1.45 mm x 1.0 mm UDFN6
  • This is a Pb and Halide Free Device
  • Applications
  • Mobile Phones, PDAs, Other Portable Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSV1T34AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit Dual-Supply Non-Inverting Level Translator
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NLSV1T34DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit Dual-Supply Non-Inverting Level Translator
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>1K
  • NLSV1T34MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit Dual-Supply Non-Inverting Level Translator
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:195,000
  • NLVSV1T34DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1-Bit Dual-Supply Non-Inverting Level Translator
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:21,000
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 0.9 
  • VCC Max (V): 4.5 
  • tpd Max (ns): 3.3 
  • IO Max (mA): 24 
  • Package Type: UDFN-6  SC-88A 
  • ON Semiconductor Full Web Site