NLSV2T240: 2-Bit Dual-Supply Inverting Level Translator

Description: The NLSV2T240 is a 2 bit configurable dual-supply ...
  • The NLSV2T240 is a 2 bit configurable dual-supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low voltage translation from the input An to the output Bn port.
  • Features
  • Wide Operating Range - Allows for Operating Range: 0.9 V to 4.5 V
  • Non-preferential VCCA and VCCB Sequencing - Ease of design
  • Outputs Switch to 3 State with VCCB at GND - Useable in circuit isolation
  • Ultra Small Packaging: 1.8 mm x 1.2 mm UDFN8 - Can be implemented in space constrained designs
  • Applications
  • Consumer Products
  • End Products
  • Mobile Phones, GPS, PDAs, Other Portable Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NLSV2T240MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Bit Dual-Supply Inverting Level Translator
  • Package Type: UDFN-8
  • Package Case Outline: 517AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 0.9 
  • VCC Max (V): 4.5 
  • tpd Max (ns): 3.3 
  • IO Max (mA): 50 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site