NLSV4T240: 4-Bit Dual-Supply Inverting Level Translator

Description: The NLSV4T240 is a 4bit configurable dual supply v...
  • The NLSV4T240 is a 4bit configurable dual supply voltage level translator. The input An and output Bn ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9 V to 4.5 V allowing universal low voltage translation from the input An to the output Bn port.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSV4T240MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit Dual-Supply Inverting Level Translator
  • Package Type: UQFN-12
  • Package Case Outline: 523AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,000
  • PandS:>1K
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 0.9 
  • VCC Max (V): 4.5 
  • tpd Max (ns): 3.3 
  • IO Max (mA): 50 
  • Package Type: UQFN-12 
  • ON Semiconductor Full Web Site