NLSV4T3234: 4-Bit Dual Supply Bus Buffer Translator w/ 26 Ohm Output Series Resistor

Description: The NLSV4T3234 is a 4-bit configurable dual-supply...
  • The NLSV4T3234 is a 4-bit configurable dual-supply bus buffer level translator. The input (B-) and output (A-) ports are designed to track two different power supply rails, VCCB and VCCA respectively. Both supply rails are configurable from 0.9V to 4.5V allowing universal low-voltage translation from the input (B-) to the output (A-) port.
  • Features
  • Wide VCCA and VCCB Operating Range - Allows customers to translate between : 0.9 V to 4.5 V
  • High-Speed w/ Balanced Propagation Delay: 2.4 ns max at 3.0 to 3.6 V - Minimizes skew between channels
  • 26 Series Resistors at Output (A-) Ports 26 Series Resistors at Output (A-) Ports - Reduces ground bounce
  • Inputs OVT to 4.5 V - Vcc can be lower than input voltage without damage to device
  • Non-preferential VCC Sequencing - Easier to implement design
  • Outputs at 3-State until Active VCC is reached - Minimizes power consumption while device is in sleep mode
  • Power-Off Protection - When Vcc goes to Zero and power is still applied to I/O there is no risk of damage to device
  • Ultra-Small packaging: 1.41 mm x 2.04 mm FlipChip11 - Reduces the PCB board space requirment (Great for handheld applications)
  • Applications
  • Low Voltage translation within 0.9V - 4.5V
  • System integration for different power requirements
  • End Products
  • Mobile Phones, PDAs, Notebooks, Other Portable Devices
  • PDAs
  • Notebook Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSV4T3234FCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit Dual Supply Bus Buffer Translator w/ 26 Ohm Output Series Resistor, 4-Bit Dual-Level Bus Buffer Level Translator w/ 26 ohm Output Series Resistor
  • Package Type: Flip-Chip-10
  • Package Case Outline: 489AA
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • FutureElectronics:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 0.9 
  • VCC Max (V): 4.5 
  • tpd Max (ns): 5.6 
  • IO Max (mA): 50 
  • Package Type: Flip-Chip-10 
  • ON Semiconductor Full Web Site