NLSV8T240MUTAG: 8-Bit Dual-Supply Inverting Level Translator

Description: The NLSV8T240 is a 8-bit configurable dual-supply ...
  • The NLSV8T240 is a 8-bit configurable dual-supply bus buffer level translator. The input (A-) and output (B-) ports are designed to track two different power supply rails, VCCA and VCCB respectively. Both supply rails are configurable from 0.9V to 4.5V allowing universal low-voltage translation from the input (A-) to the output (B-) port.
  • Features
  • Wide Operating Range - VCCA and VCCB = 0.9 V to 4.5 V
  • Nonpreferential VCCA and VCCB Sequencing - Ease of Design
  • HighSpeed w/ Balanced Propagation Delay
  • Inputs and Outputs have OVT Protection to 4.5 V
  • Outputs at 3 State until Active VCC is Reached
  • PowerOff Protection
  • Outputs Switch to 3State with VCCB at GND
  • UltraSmall Packaging: 4.0 mm x 2.0 mm UDFN20
  • Applications
  • Mobile Phones, PDAs, Other Portable Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NLSV8T240MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Dual-Supply Inverting Level Translator
  • Package Type: UDFN-20
  • Package Case Outline: 517AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 0.9 
  • VCC Max (V): 4.5 
  • tpd Max (ns): 3.3 
  • IO Max (mA): 50 
  • Package Type: UDFN-20 
  • ON Semiconductor Full Web Site