NLSX3012: 2-Bit 100 Mbps Configurable Dual-Supply Level Translator

Description: The NLSX3012 is a 2 bit configurable dual-supply b...
  • The NLSX3012 is a 2 bit configurable dual-supply bidirectional level translator without a direction control pin. The I/O Vcc minus and I/O VL minus ports are designed to track two different power supply rails, Vcc and VL respectively. The VCC supply rail is configurable from 1.3 V to 4.5 V while the VL supply rail is configurable from 0.9 V to VCC minus 0.4V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and higher voltage logic signals on the VL side to be translated into lower voltage logic signals on the Vcc side. Both I/O ports are auto sensing; requiring no direction pin. The Output Enable input, when Low, disables both I/O ports by putting them in 3 state. This significantly reduces the supply currents from both Vcc and VL. The EN signal is designed to track VL.
  • Features
  • Wide Operating Range - Allows for ease of integration of differing voltage levels 0.9V to 4.5V
  • Low Bit to Bit Skew - Good for differential signaling.
  • Overvoltage Tolerant Enable and I/O pins. - Allows for voltage higher than Vcc on the input.
  • Applications
  • Mobile Phones, PDAs, MP3 players
  • End Products
  • PC and Laptops
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSX3012DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Bit 100 Mbps Configurable Dual-Supply Level Translator
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • NLSX3012DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Bit 100 Mbps Configurable Dual-Supply Level Translator
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NLSX3012MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2-Bit 100 Mbps Configurable Dual-Supply Level Translator
  • Package Type: UDFN-8
  • Package Case Outline: 517AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:60,000
  • Packages
    Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 1.3 
  • VCC Max (V): 4.5 
  • tpd Max (ns): 7.2 
  • IO Max (mA): 0.02 
  • Package Type: Micro8™  SOIC-8  UDFN-8 
  • ON Semiconductor Full Web Site