NLSX3013: 8-Bit 100 Mbps Configurable Dual-Supply Level Translator

Description: The NLSX3013 is a 8-bit configurable dual-supply b...
  • The NLSX3013 is a 8-bit configurable dual-supply bidirectional level translator without a direction control pin. The I/O VCC and I/O VL ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.3 V to 4.5 V while the VL supply rail is configurable from 0.9 V to (VCC minus 0.4)V. This allows lower voltage logic signals on the VL side to be translated into higher voltage logic signals on the VCC side, and vice versa. Both I/O ports are auto sensing; thus, no direction pin is required. The Output Enable (EN) input, when Low, disables both I/O ports by putting them in 3-state. This significantly reduces the supply currents from both VCC and VL. The EN signal is designed to track VL.
  • Features
  • Wide Voltage Operating Range - Allows for translation from voltage ranges of 0.9 V to 4.5V
  • High-Speed with 100 Mb/s Guaranteed Date Rate for VL > 1.8V
  • Low Bit-to-Bit Skew
  • Overvoltage Tolerant Enable and I/O Pins
  • Non-preferential Powerup Sequencing
  • Small packaging: 2.03 mm x 2.54 mm 20 Pin Flip-Chip
  • This is a Pb-Free Device
  • Applications
  • Handheld Battery powered devices operating at differing voltages
  • End Products
  • PDA, Cell Phones, Notebook, MP3 Players, White Goods
  • PC and Laptops
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSX3013BFCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit 100 Mbps Configurable Dual-Supply Level Translator, 8-Bit 100 Mbps Configurable Dual-Supply Level Translator
  • Package Type: Flip-Chip-20
  • Package Case Outline: 766AK
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:9,000
  • NLSX3013FCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit 100 Mbps Configurable Dual-Supply Level Translator, 8-Bit 100 Mbps Configurable Dual-Supply Level Translator
  • Package Type: Flip-Chip-20
  • Package Case Outline: 766AK
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 1.3 
  • VCC Max (V): 4.5 
  • tpd Max (ns): 6.5 
  • IO Max (mA): 0.02 
  • Package Type: Flip-Chip-20 
  • ON Semiconductor Full Web Site