NLSX4302E: TWO-BIT, DUAL-SUPPLY LEVEL TRANSLATOR

Description: The NLSX4302E is a 2-bit configurable dual supply ...
  • The NLSX4302E is a 2-bit configurable dual supply bidirectional auto sensing translator that does not require a directional control pin. The VCC IO and VL IO ports are designed to track two ifferent power supply rails, VCC and VL respectively. Both the VCC and VL supply rails are configurable from 1.5 V to 5.5 V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side, and vice versa. The NLSX4302E translator uses external pullup resistors on the IO lines. The external pullup resistors are used to pull up the IO lines to either VL or VCC. The NLSX4302E is an excellent match for opendrain applications such as the I2C communication bus.
  • Features
  • VL can be Less than, Greater than or Equal to VCC
  • Wide VCC Operating Range: 1.5 V to 5.5 V
  • High Speed with 20 Mb/s Guaranteed Date Rate
  • Low BittoBit Skew
  • Enable Input and I/O Pins are Overvoltage Tolerant (OVT) to 5.5 V
  • Nonpreferential Powerup Sequencing
  • PowerOff Protection
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSX4302EBMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: TWO-BIT, DUAL-SUPPLY LEVEL TRANSLATOR
  • Package Type: UQFN-8
  • Package Case Outline: 523AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): null 
  • VCC Max (V): null 
  • tpd Max (ns): 8.6 
  • IO Max (mA): 0.02 
  • Package Type: UQFN-8 
  • ON Semiconductor Full Web Site