NLSX4373: Level Translator, 2-Bit, 20 Mbps, Dual-Supply

Description: The NLSX4373 is a 2-Bit configurable dual-supply b...
  • The NLSX4373 is a 2-Bit configurable dual-supply bidirectional auto sensing translator that does not require a directional control pin. The VCC I/O and VL I/O ports are designed to track two different power supply rails, VCC and VL respectively. The VCC supply rail is configurable from 1.5V to 5.5V while VL supply rail is configurable from 1.5V to 5.5V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side and vice-versa. The NLSX4373 translator has open-drain outputs with integrated 10K Ohm pullup resistors on the I/O lines. The integrated pullup resistors are used to pullup the I/O lines to either VL or VCC. The NLSX4373 is an excellent match for open-drain applications such as the I2C communication bus.
  • Features
  • Wide VCC Operating Range: 1.5V to 5.5V
    Wide VL Operating Range: 1.5V to 5.5V - Allows for ease of integration to multiple voltage systems.
  • High-Speed with 20 Mb/s Guaranteed Data Rates - Minimizes system delays
  • Low BIt-to-bit skew - Good for differential signaling
  • Small Packaging - 1.8 x 1.2 x 0.5mm UDFN8 - Physical space savings over alternate solutions
  • Applications
  • I2C, SMBus, PMBus
  • Low Voltage ASIC Level Translation
  • End Products
  • Mobile Phones, PDAs, Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSX4373DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Level Translator, 2-Bit, 20 Mbps, Dual-Supply
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NLSX4373DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Level Translator, 2-Bit, 20 Mbps, Dual-Supply
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:In Stock
  • PandS:>1K
  • NLSX4373MUTAG
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Level Translator, 2-Bit, 20 Mbps, Dual-Supply
  • Package Type: UDFN-8
  • Package Case Outline: 517AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:<1K
  • NLVSX4373DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Level Translator, 2-Bit, 20 Mbps, Dual-Supply, 2-Bit 20 Mb/s Dual-Supply Level Translator
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLVSX4373MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Level Translator, 2-Bit, 20 Mbps, Dual-Supply
  • Package Type: UDFN-8
  • Package Case Outline: 517AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:3,000
  • Packages
    Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 1.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 20 
  • IO Max (mA):
  • Package Type: Micro8™  SOIC-8  UDFN-8 
  • ON Semiconductor Full Web Site