NLSX4378: Level Translator, 4-Bit, 24 Mbps, Dual-Supply

Description: The NLSX4378 is a 4-Bit configurable dual-supply b...
  • The NLSX4378 is a 4-Bit configurable dual-supply bidirectional auto sensing translator that does not require a directional control pin. The VCC I/O and VL I/O ports are designed to track two different power supply rails, VCC and VL respectively. The VCC Supply rail is configurable from 1.65V to 5.5V while the VL supply rail is configurable from 1.65V to 5.5V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side, and vice-versa. The NLSX4378 translator has integrated 10K ohm pullup resistors on the I/O lines. The integrated pullup resistors are used to pullup the I/O lines to either VL or VCC. The NLSX4378 is an excellent match for open-drain applications such as the I2C communication bus.
  • Features
  • Wide VCC Operating Range: 1.65V to 5.5V
    Wide VL Operating Range: 1.65V to 5.5V - Allows interfacing to multiple voltage systems
  • High Speed with 24 Mb/s Guaranteed Data Rates - Minimizes system delays
  • Low Bit-to-Bit Skew - Good for differential signaling
  • Small Packaging - 2.02 x 1.54mm uBump12 - Physical space savings over alternate solutions
  • Applications
  • I2C, SMBus, PMBus
  • Low Voltage ASIC Level Translation
  • End Products
  • Mobile Phones, PDAs, Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLSX4378BFCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Level Translator, 4-Bit, 24 Mbps, Dual-Supply, 4-Bit 24 Mbps Dual-Supply Level Translator
  • Package Type: Flip-Chip-12
  • Package Case Outline: 499AU
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:9,459,000
  • NLSX4378FCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Level Translator, 4-Bit, 24 Mbps, Dual-Supply, 4-Bit 24 Mbps Dual-Supply Level Translator
  • Package Type: Flip-Chip-12
  • Package Case Outline: 499AU
  • MSL: 1
  • Container Type: DSFTP
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:108,000
  • PandS:<1K
  • Packages
    Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 20 
  • IO Max (mA):
  • Package Type: Flip-Chip-12 
  • ON Semiconductor Full Web Site