NLSX4401: 1-Bit 20 Mb/s Dual-Supply Level Translator

Description: The NLSX4401 is a 1−bit configurable dual−supply b...
  • The NLSX4401 is a 1−bit configurable dual−supply bidirectional auto sensing translator that does not require a directional control pin. The I/O VCC and I/O VL ports are designed to track two different power supply rails, VCC and VL respectively. Both the VCC and VL supply rails are configurable from 1.5 V to 5.5 V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side, and vice−versa. The NLSX4401 translator has integrated 10 k pull−up resistors on the I/O lines. The integrated pull−up resistors are used to pull up the I/O lines to either VL or VCC. The NLSX4401 is an excellent match for open−drain applications such as the I2C communication bus.
  • Features
  • VL can be Less than, Greater than or Equal to VCC
  • Wide VCC Operating Range: 1.5 V to 5.5 V
  • Wide VL Operating Range: 1.5 V to 5.5 V
  • High Speed with 24 Mb/s Guaranteed Date Rate
  • Low Bit−to−Bit Skew
  • Enable Input and I/O Pins are Overvoltage Tolerant (OVT) to Enable Input and I/O Pins are Overvoltage Tolerant (OVT) to 5.5 V
  • Non−preferential Powerup Sequencing
  • Power−Off Protection
  • Applications
  • I2C, SMBus, PMBus
  • Low Voltage ASIC Level Translation
  • End Products
  • Mobile Phones, Cameras, Consumer Products
  • Technical Documentation & Design Resources
    Availability and Samples
    NLSX4401DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit 20 Mb/s Dual-Supply Level Translator
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLSX4401MU1TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-Bit 20 Mb/s Dual-Supply Level Translator
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 1.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 12 
  • IO Max (mA): 0.02 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6  UDFN-6 
  • ON Semiconductor Full Web Site