NLSX4402: 2-BIT 20 MB/S DUAL-SUPPLY Level Translator

Description: The NLSX4402 is a 2−bit configurable dual−supply b...
  • The NLSX4402 is a 2−bit configurable dual−supply bidirectional auto sensing translator that does not require a directional control pin. The VCC I/O and VL I/O ports are designed to track two different power supply rails, VCC and VL respectively. Both the VCC and VL supply rails are configurable from 1.5 V to 5.5 V. This allows voltage logic signals on the VL side to be translated into lower, higher or equal value voltage logic signals on the VCC side, and vice−versa. The NLSX4402 translator uses external pull−up resistors on the I/O lines. The external pull−up resistors are used to pull up the I/O lines to either VL or VCC. The NLSX4402 is an excellent match for open−drain applications such as the I2C communication bus.
  • Features
  • VL can be Less than, Greater than or Equal to VCC
  • Wide VCC Operating Range: 1.5 V to 5.5 V
  • Wide VL Operating Range: 1.5 V to 5.5 V
  • High−Speed with 20 Mb/s Guaranteed Date Rate
  • Low Bit−to−Bit Skew
  • Enable Input and I/O Pins are Overvoltage Tolerant (OVT) to 5.5 V
  • Non−preferential Powerup Sequencing
  • Power−Off Protection
  • Small Space Saving Package: 1.4 mm x 1.0 mm UQFN8 Package
  • These Devices are Pb−Free and are RoHS Compliant
  • Applications
  • I2C, SMBus
  • Low Voltage ASIC Level Translation
  • Mobile Phones, PDAs, Cameras
  • Technical Documentation & Design Resources
    Availability and Samples
    NLSX4402FMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description:  2-BIT 20 MB/S DUAL-SUPPLY Level Translator
  • Package Type: UDFN-8
  • Package Case Outline: 517BZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLSX4402FMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description:  2-BIT 20 MB/S DUAL-SUPPLY Level Translator, 2-Bit 20 Mb/s Dual-Supply Level Translator
  • Package Type: UDFN-8
  • Package Case Outline: 517BZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Channels:
  • Input Level: CMOS 
  • VCC Min (V): 1.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 8.6 
  • IO Max (mA): 0.02 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site