NLU1G00: Single2-Input NAND Gate

Description: The NLU1G00 MiniGate™ is an advanced high...
  • The NLU1G00 MiniGate™ is an advanced high-speed CMOS 2-input NAND gate in ultra-small footprint. The NLU1G00 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU1G00AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single2-Input NAND Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:27,000
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site