NLU1GT125: Single Non-Inverting Buffer, 3-State

Description: The NLU1GT125 MiniGate™ is an advanced CMOS ...
  • The NLU1GT125 MiniGate™ is an advanced CMOS high speed non inverting buffer in ultra small footprint. The NLU1GT125 requires the 3 state control input () to be set High to place the output in the high impedance state. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT125 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Ultra Small Pb Free Package
  • Applications
  • ASIC FixesSimplified PCB RoutingGlue LogicSystem IntegrationVoltage Translation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU1GT125AMUTCG
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, 3-State
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • NLU1GT125CMUTCG
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, 3-State
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLU1GT125MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, 3-State
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:57,000
  • PandS:>1K
  • NLVU1GT125AMUTCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, 3-State
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 5.5 
  • IO Max (mA):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site