NLU1GT126: Single Non-Inverting Buffer, TTL-Level

Description: The NLU1GT126 MiniGate™ is an advanced CMOS ...
  • The NLU1GT126 MiniGate™ is an advanced CMOS high speed non inverting buffer in ultra small footprint. The NLU1GT126 requires the 3 state control input (OE) to be set Low to place the output in the high impedance state. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT126 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25°C
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Ultra Small Pb Free Package
  • Applications
  • ASIC FixesSimplified PCB RoutingGlue LogicSystem IntegrationVoltage Translation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU1GT126AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, TTL-Level
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NLU1GT126CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, TTL-Level
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:72,000
  • NLU1GT126MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, TTL-Level
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:132,000
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 5.5 
  • IO Max (mA):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site