NLU1GT14: Single Inverter with LSTTL-Compatible Input and Schmitt Trigger Input

Description: The NLU1GT14 MiniGate™ is an advanced high s...
  • The NLU1GT14 MiniGate™ is an advanced high speed CMOS Schmitt trigger inverter in ultra small footprint. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT14 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage. The NLU1GT14 can be used to enhance noise immunity or to square up slowly changing waveforms.
  • Features
  • High Speed: tPD = 4.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
  • Applications
  • General Purpose Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU1GT14AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter with LSTTL-Compatible Input and Schmitt Trigger Input
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NLU1GT14MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter with LSTTL-Compatible Input and Schmitt Trigger Input
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site