NLU1GT32: Single 2-Input OR Gate, TTL-Level

Description: The NLU1GT32 MiniGate™ is an advanced CMOS h...
  • The NLU1GT32 MiniGate™ is an advanced CMOS high speed 2 input OR gate in ultra small footprint. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT32 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.7 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25°C
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Ultra Small Pb Free Package
  • Applications
  • ASIC FixesSimplified PCB RoutingGlue LogicSystem IntegrationVoltage Translation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU1GT32AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input OR Gate, TTL-Level
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLU1GT32MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input OR Gate, TTL-Level
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • PandS:>1K
  • Packages
    Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site