NLU1GT50: Single Non-Inverting Buffer with TTL-Compatible Inputs

Description: The NLU1GT50 MiniGate™ is an advanced CMOS h...
  • The NLU1GT50 MiniGate™ is an advanced CMOS high speed non inverting buffer in ultra small footprint. The device input is compatible with TTL type input thresholds and the output has a full 5.0 V CMOS level output swing. The NLU1GT50 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • Designed for 1.65 to 5.5 V VCC Operation - Wide operating range allows for use across multiple platforms.
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C - Improved battery life.
  • Power Down Protection Provided on inputs - Extends battery life.
  • Ultra Small Pb Free Package - 1.0mm x 1.2mm package allows a designer to fit this device in tight areas.
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
  • TTL Compatible Input: VIL = 0.8 V; VIH = 2.0 V, VCC = 5.0 V
  • Balanced Propagation Delays
  • Applications
  • Portable, wireless, computing, automotive
  • Portable, wireless, computing, automotive
  • General Purpose Logic
  • End Products
  • PDA, Cell Phones, Notebooks
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU1GT50AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer with TTL-Compatible Inputs
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLU1GT50MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer with TTL-Compatible Inputs
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 6.7 
  • IO Max (mA):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site