NLU1GU04: Unbuffered Single Inverter

Description: The NLU1GU04 MiniGate™ is an advanced high s...
  • The NLU1GU04 MiniGate™ is an advanced high speed CMOS unbuffered inverter in ultra small footprint. This device is well suited for use in oscillator, pulse shaping and high input impedance amplifier applications. For digital applications, the NLU1G04 is recommended. The NLU1GU04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
  • Applications
  • General Purpose Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU1GU04AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Unbuffered Single Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLU1GU04CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Unbuffered Single Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NLU1GU04MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Unbuffered Single Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:138,000
  • Packages
    Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site