NLU2G04: Dual Inverter

Description: The NLU2G04 MiniGate™ is an advanced high sp...
  • The NLU2G04 MiniGate™ is an advanced high speed CMOS dual inverter in ultra small footprint. The NLU2G04 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C - Improved battery life
  • Overvoltage Tolerant (OVT) Input and Output Pins - Added protection that can also be utilized for voltage translation.
  • Ultra Small Pb Free Package - Requires less board space.
  • High Speed: tPD = 3.5 ns (Typ) at VCC = 5.0 V
  • Balanced Propagation Delays
  • Applications
  • General Purpose Logic
  • End Products
  • Handheld: PDA, Digital Cameras, GPS
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU2G04AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:126,000
  • NLU2G04CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • NLU2G04MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 5.5 
  • IO Max (mA):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site