NLU2G06: Dual Inverter with Open Drain Output

Description: The NLU2G06 MiniGate™ is an advanced high sp...
  • The NLU2G06 MiniGate™ is an advanced high speed CMOS dual inverter with open drain output in ultra small footprint. The NLU2G06 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.8 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
  • Applications
  • General Purpose Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU2G06MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter with Open Drain Output
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:3,000
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 5.5 
  • IO Max (mA):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site