NLU2G14: Dual Inverter with Schmitt Trigger Input

Description: The NLU2G14 MiniGate™ is an advanced high sp...
  • The NLU2G14 MiniGate™ is an advanced high speed CMOS dual Schmitt trigger inverter in ultra small footprint. The NLU2G14 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage. The NLU2G14 can be used to enhance noise immunity or to square up slowly changing waveforms.
  • Features
  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: I,sub>CC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
  • Applications
  • General Purpose Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU2G14MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter with Schmitt Trigger Input
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:21,000
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 8.6 
  • IO Max (mA):
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site