NLU3G17: Triple Non-Inverting Bufferwith Schmitt Trigger Output

Description: The NLU3G17 MiniGate™ is an advanced high sp...
  • The NLU3G17 MiniGate™ is an advanced high speed CMOS triple non inverting Schmitt trigger buffer in ultra small footprint. The NLU3G17 input and output structures provide protection when voltages up to 7.0 volts are applied, regardless of the supply voltage. The NLU3G17 can be used to enhance noise immunity or to square up slowly changing waveforms.
  • Features
  • High Speed: tPD = 4.0 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 µA (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Ultra Small Pb Free Package
  • Applications
  • General Purpose Logic
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLU3G17MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple Non-Inverting Bufferwith Schmitt Trigger Output
  • Package Type: UDFN-8
  • Package Case Outline: 517AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:39,000
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 8.6 
  • IO Max (mA):
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site