NLV17SZ04: Single Inverter

Description: The NLV17SZ04 MiniGate; is a single Inverter, oper...
  • The NLV17SZ04 MiniGate; is a single Inverter, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 pacakge.
  • Features
  • Tiny SOT-353 package
  • 24 mA balanced output sink and source capability
  • Over-Voltage Tolerant Inputs and Outputs
  • Pin For Pin with NC7SZ04P5X, TC7SZ04FU
  • Chip Complexity: FETs = 20
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Availability and Samples
    NLV17SZ04DFT2G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Single Inverter, Automotive Device
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:42,000
  • Packages
    Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 4.3 
  • IO Max (mA): 24 
  • Package Type: SC-88A 
  • ON Semiconductor Full Web Site