NLV17SZ06: Single Inverter, Open Drain
Description: The NLV17SZ06 is a single Open Drain Inverter, ope...
The NLV17SZ06 is a single Open Drain Inverter, operating from 1.65-5.5 V, available in SC70/SC88a/SOT-353 package.
Features
Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
Designed for 1.65 V to 5.5 V VCC Operation, CMOS compatible
Over Voltage Tolerant Inputs: Vin may be between 0 and 7V for VCC between 0.5 and 5.5V
TTL Compatible - Interface Capability with 5 V TTL Logic with VCC = 2.7V to 3.6V
24 mA Output Sink Capability, pull up may be between 0 and 7V
Near Zero Static Supply Current Substantially Reduces System Power Requirements
Chip Complexity: FET = 20
Tiny SOT-353
Pb-Free Packages are Available
Technical Documentation & Design Resources
Availability and Samples
NLV17SZ06DFT2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Single Inverter, Open Drain, Automotive Device
Package Type: SC-88A
Package Case Outline: 419A-02
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Mouser:>1K
Specifications
Channels:
1 
Output:
Open Drain 
VCC Min (V):
1.65 
VCC Max (V):
5.5 
tpd Max (ns):
3 
IO Max (mA):
24 
Package Type:
SC-88A