NLV17SZ07: Single Non-Inverting Buffer, Open Drain

Description: The NLV17SZ07 is a high performance single non-inv...
  • The NLV17SZ07 is a high performance single non-inverting buffer, operating from 1.65-5.5 V, available in SC70/SC88a/SOT-353 package.
  • Features
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation, CMOS compatible
  • Over Voltage Tolerant Inputs, Vin may be between 0 and 7V for VCC between 0.5 and 5.5V
  • TTL Compatible - Interface Capability with 5 V TTL Logic with VCC = 3 V
  • 24 mA Output Sink Capability, pull up may be between 0 and 7V
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 20
  • Tiny SOT-353 package
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLV17SZ07DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain, Automotive Device
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.5 
  • IO Max (mA): 24 
  • Package Type: SC-88A 
  • ON Semiconductor Full Web Site