NLV17SZ32: Single 2-Input OR Gate

Description: The NLV17SZ32 MiniGate™ is a single 2-input ...
  • The NLV17SZ32 MiniGate™ is a single 2-input OR Gate, operating from 1.65- 5.5 V, available in either the very popular SC70/SC88a/SOT-353 package.
  • Features
  • Tiny SOT-353 Packages
  • 2.4 ns TPD at 5 Volts (typ)
  • Source/Sink 24 mA at 3.0 Volts
  • Over-Voltage Tolerant Inputs and Outputs
  • Pin For Pin with NC7SZ32P5X, TC7SZ32FU
  • Chip Complexity: FETs = 20
  • Designed for 1.65 V to 5.5 V VCC
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Availability and Samples
    NLV17SZ32DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input OR Gate, Automotive Device
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • Packages
    Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SC-88A 
  • ON Semiconductor Full Web Site