NLX1G332: 3-Input OR Gate

Description: The NLX1G332 is an advanced high-speed 3-input CMO...
  • The NLX1G332 is an advanced high-speed 3-input CMOS OR Gate in ultra-small footprint. The NLX1G332 input structures provide protection when voltage up to 7.0 v are applied regardless of the supply voltage.
  • Features
  • High Speed: tPD = 2.4 ns (Typ) @ VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
  • 24 mA Balanced Output Source and Sink Capability
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree Devices
  • I/O Interface
  • Applications
  • cell phone
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX1G332AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Input OR Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:66,000
  • NLX1G332CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Input OR Gate
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:102,000
  • Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): null 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site