NLX1G74: Single D Flip-Flop

Description: The NLX1G74 is a high performance, full function e...
  • The NLX1G74 is a high performance, full function edge-triggered D Flip-Flop in ultra-small footprint. The NLX1G74 input structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
  • Extremely High Speed: tPD = 2.6 ns (typical) at VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25C
  • 24 mA Balanced Output Sink and Source Capability at VCC = 3.0 V
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input Pins
  • Ultra Small Package
  • This is a PbFree Device
  • Applications
  • Computing, consumer, automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLVX1G74MUTCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single D Flip-Flop
  • Package Type: UQFN-8
  • Package Case Outline: 523AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLX1G74MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single D Flip-Flop
  • Package Type: UQFN-8
  • Package Case Outline: 523AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.6 
  • IO Max (mA): 32 
  • Package Type: UQFN-8 
  • ON Semiconductor Full Web Site