NLX1G97: Flexible Choice Logic (9 Configurable Functions)

Description: NLX1G97...
  • NLX1G97
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX1G97MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Flexible Choice Logic (9 Configurable Functions), Flexible Choice Logic
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:9,000
  • Specifications
  • Type: SmartGate 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 6.3 
  • IO Max (mA): 24 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site