NLX1G99: Selectable Function Logic

Description: The NLX1G99 MiniGate is an advanced high-speed CMO...
  • The NLX1G99 MiniGate is an advanced high-speed CMOS multifunction gate with a 3-state output. With the output enable input (OE Bar) at High, the output is disabled and is kept at high impedance. With the output enable input (OE Bar) at Low, the device can be configured for logic functions such as MUX, AND, OR, NAND, NOR, XOR, XNOR, INVERT and BUFFER, depending on the combination of the 4-bit input. The device has Schmitt-trigger inputs, thereby enhancing noise immunity. The NLX1G99 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 6.7 ns (Max) @ VCC = 3.3 V
  • Low Power Dissipation:ICC = 1 A (Max) at TA = 25C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • UltraSmall Packages
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX1G99DMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Selectable Function Logic
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,128,000
  • NLX1G99DMUTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Selectable Function Logic
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:1,266,000
  • Specifications
  • Type: SmartGate 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 6.7 
  • IO Max (mA): 32 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site