NLX2G04: Dual Inverter

Description: The NLX2G04 MiniGate is an advanced high−speed CM...
  • The NLX2G04 MiniGate is an advanced high−speed CMOS dual inverter in ultra−small footprint. The NLX2G04 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 1.8 ns (Typ) @ VCC = 5.0 V
  • Low Power Dissipation: ICC = 1 A (Max) at TA = 25°C
  • Power Down Protection Provided on inputs
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX2G04AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NLX2G04BMX1TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: ULLGA-6
  • Package Case Outline: 613AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLX2G04CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:96,000
  • Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 1.8 
  • IO Max (mA): null 
  • Package Type: UDFN-6  ULLGA-6 
  • ON Semiconductor Full Web Site