NLX2G06: Dual Inverter with Open Drain Output

Description: NLX2G06...
  • NLX2G06
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX2G06AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter with Open Drain Output
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • NLX2G06CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Inverter with Open Drain Output
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 2.4 
  • IO Max (mA): 24 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site