NLX2G08: Dual 2-Input AND Gate

Description: The NLX2G08 is a high performance dual 2-input AND...
  • The NLX2G08 is a high performance dual 2-input AND Gate operating from a 1.65 V to 5.5 V supply.
  • Features
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs
  • LVTTL Compatible Interface Capability With 5 V TTL Logic with
    VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System
    Power Requirements
  • Replacement for NC7WZ08
  • Chip Complexity: FET = 124
  • This is a PbFree Device
  • Applications
  • Consumer products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX2G08DMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2-Input AND Gate
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:1,152,000
  • NLX2G08DMUTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2-Input AND Gate
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:63,000
  • NLX2G08MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2-Input AND Gate
  • Package Type: UQFN-8
  • Package Case Outline: 523AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.9 
  • IO Max (mA): 24 
  • Package Type: UDFN-8  UQFN-8 
  • ON Semiconductor Full Web Site