NLX2G16: Dual Buffer

Description: The NLX2G16 MiniGate™ is an advanced high sp...
  • The NLX2G16 MiniGate™ is an advanced high speed CMOS dual noninverting buffer in ultra small footprint. The NLX2G16 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
  • tPD = 1.8 ns (Typ) @ VCC = 5.0 V - High Speed
  • Wide Voltage Range - Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation - ICC = 1 µA (Max) at TA = 25°C
  • PCB Board savings - Ultra Small Packages
  • Applications
  • Portables
  • Automotive
  • General Purpose
  • End Products
  • Cell Phones
  • PDA
  • GPS
  • Infotainment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLVX2G16AMUTCG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Buffer
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>50K
  • NLX2G16AMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Buffer
  • Package Type: UDFN-6
  • Package Case Outline: 517AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:48,000
  • NLX2G16CMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Buffer
  • Package Type: UDFN-6
  • Package Case Outline: 517BX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 1.8 
  • IO Max (mA): 24 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site