NLX2G32: Dual 2 Input OR Gate

Description: The NLX2G32 is a high performance dual 2-input OR ...
  • The NLX2G32 is a high performance dual 2-input OR Gate operating from a 1.65 V to 5.5 V supply.
  • Features
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs
  • LVTTL Compatible Interface Capability With 5 V TTL Logic with
    VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7WZ32
  • Chip Complexity: FET = 120
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX2G32DMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2 Input OR Gate
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 3.9 
  • IO Max (mA): 24 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site