NLX2G66: Dual Bilateral Analog Switch Digital Multiplexer

Description: The NLX2G66 is a dual single pole, single throw (S...
  • The NLX2G66 is a dual single pole, single throw (SPST) analog switch / digital multiplexer. This single supply voltage IC is designed with a sub-micron CMOS technology to provide low propagation delays (tpd) and ON resistance (RON), while maintaining low power dissipation. This bi-lateral switch can be used with either analog or digital signals that may vary across the full power supply range from VCC to GND.
  • Features
  • Wide Vcc Operating Range: 1.65 V to 5.5 V - Able to work in most systems
  • OVT up to +5.5 V for Control Pin - Protects from Over Voltage
  • RON: Typically 5.5 Ω at Vcc = 4.5 V and Is = 32 mA - Low Distortion of Signal
  • ESD Performance: > 5000 V HBM, > 400 V MM - Protection from ESD events
  • Applications
  • Wireless Devices
  • Audio and Video Signal Routing
  • Portable Computing
  • Wearable Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    NLX2G66DMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bilateral Analog Switch Digital Multiplexer, Dual Single-Pole, Single Throw (SPST) Analog Switch
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:120,000
  • NLX2G66DMUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bilateral Analog Switch Digital Multiplexer, Dual Single-Pole, Single Throw (SPST) Analog Switch
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:42,000
  • NLX2G66FCTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Bilateral Analog Switch Digital Multiplexer, Dual Single-Pole, Single Throw (SPST) Analog Switch
  • Package Type: WLCSP-8
  • Package Case Outline: 567MR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 10 
  • ron Max (Ω):
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • Package Type: UDFN-8  WLCSP-8 
  • ON Semiconductor Full Web Site