NLX2G86: Dual 2-Input Exclusive OR Gate

Description: The NLX2G86 is a high performance dual 2-input Exc...
  • The NLX2G86 is a high performance dual 2-input Exclusive-OR Gate operating from a 1.65 V to 5.5 V supply.
  • Features
  • Extremely High Speed: tPD 2.4 ns (typical) at VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible Interface Capability With 5.0 V TTL Logic
    with VCC = 3.0 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System
    Power Requirements
  • Replacement for NC7WZ86
  • This is a PbFree Device
  • Applications
  • consumer products
  • Technical Documentation & Design Resources
    Availability and Samples
    NLX2G86MUTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2-Input Exclusive OR Gate
  • Package Type: UQFN-8
  • Package Case Outline: 523AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: XOR 
  • Channels:
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 4.8 
  • IO Max (mA): 24 
  • Package Type: UQFN-8 
  • ON Semiconductor Full Web Site