NLX3G16: Triple Buffer

Description: The NLX3G16 MiniGate is an advanced high-speed CMO...
  • The NLX3G16 MiniGate is an advanced high-speed CMOS triple non-inverting buffer in ultra-small footprint. The NLX3G16 input and output structures provide protection when voltages up to 7.0 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 1.8 ns (Typ) @ VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Low Power Dissipation: ICC = 1uA (Max) at TA = 25C
  • 24 mA Balanced Output Source and Sink Capability
  • Balanced Propagation Delays
  • Overvoltage Tolerant (OVT) Input and Output Pins
  • UltraSmall Packages
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NLX3G16DMUTCG
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Triple Buffer
  • Package Type: UDFN-8
  • Package Case Outline: 517CA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:81,000
  • NLX3G16EMUTCG
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Triple Buffer
  • Package Type: UDFN-8
  • Package Case Outline: 517BY
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLX3G16FMUTCG
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Triple Buffer
  • Package Type: UDFN-8
  • Package Case Outline: 517BZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V): 1.65 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 1.8 
  • IO Max (mA): 24 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site