NOA1212: Ambient Light Sensor with Dark Current Compensation

Description: The NOA1212 is a very low power ambient light sens...
  • The NOA1212 is a very low power ambient light sensor (ALS) with an analog current output and a power down mode to conserve power. Designed primarily for handheld device applications, the active power dissipation of this chip is less than 8 uA at dark and its quiescent current consumption is less than 200 pA in power down mode. The device can operate over a very wide range of voltages from 2V to 5.5V. The NOA1212 employs proprietary CMOS image sensing technology from ON Semiconductor, including built-in dynamic dark current compensation to provide large signal to noise ratio (SNR) and wide dynamic range (DR) over the entire operating temperature range. The photopic optical filter provides a light response similar to that of the human eye. Together the photopic light response and dark current compensation insures accurate light level detection
  • Features
  • Photopic light response - Display power savings
  • Dark current compensation - Excellent SNR and DR
  • ~0 lux to over 100K lux range - Operation from dark to full sun
  • Power down mode - Extends battery life
  • Selectable gain ranges - High small step accuracy
  • Less than 8uA power at 0 lux
  • Linear response over full range
  • Applications
  • Display power management
  • End Products
  • Cell phones, PDAs, MP3 players, GPS
  • Internet Mobile Devices (IMD)
  • Cameras, video recorders
  • Mobile devices with displays or backlit keypads
  • Technical Documentation & Design Resources
    Availability and Samples
    NOA1212CUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ambient Light Sensor with Dark Current Compensation
  • Package Type: CUDFN-6
  • Package Case Outline: 505AL
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Packages
    Applications
    Specifications
  • IOTyp (µA): 64 
  • Output Interface: Analog 
  • Vin Min (V):
  • Vin Max (V): 5.5 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: CUDFN-6 
  • ON Semiconductor Full Web Site