NOM02A4-AR03G: Contact Image Sensor Module, 200 dpi, A4 Size, Red LED, 346 µs/line

Description: The NOM02A4-AR03G contact image sensor (CIS) modul...
  • The NOM02A4-AR03G contact image sensor (CIS) module integrates a red LED light source, lens and image sensor in a compact housing. The module is designed for document scanning, mark reading, gaming and office automation equipment applications and is suitable for scanning documents up to 216mm wide. An analog video output achieves a scanning rate of 346µsec/line. The NOM02A4-AR03G module employs proprietary CMOS image sensing technology from ON Semiconductor to achieve high-speed performance and high sensitivity.
  • Features
  • Proprietary active pixel technology - Excellent SNR and DR
  • 346usec/line scanning speed - Fast, 74 pages per min
  • Two-sided beveled glass - Reduced paper jamming
  • 216mm scan width, 7.9dpm - Supports A4 size documents
  • Red LED light source - Facilitates high-speed scanning
  • Applications
  • Currency verification
  • Document Scanning
  • Mark readers, including balotting, test scoring and gaming machines
  • Office automation equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    NOM02A4-AR03G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Contact Image Sensor Module, 200 dpi, A4 Size, Red LED, 346 µs/line
  • Package Type: Image Sensor Module A4
  • Package Case Outline: MODAC
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Resolution (dpi): 200 
  • Pixels: 1728 
  • Scan Length (mm): 216 
  • Line Scanning Speed (µs/line): 346 
  • Output: Analog 
  • Number of Outputs:
  • Light Source Color: Red 
  • f Max (MHz):
  • Package Type: Image Sensor Module A4 
  • ON Semiconductor Full Web Site