NOM02A4-MW60G: Contact Image Sensor Module, 200 dpi, A4 Size, White LED, 90 µs/line

Description: The NOM02A4-MW60G contact image sensor (CIS) modul...
  • The NOM02A4-MW60G contact image sensor (CIS) module integrates a white LED light source, lens and image sensor in a compact housing. The module is designed for document scanning, mark reading, gaming and office automation equipment applications and is suitable for scanning documents up to 216 mm wide. Four parallel analog video outputs are used to achieve an ultra-high speed scanning rate of 90 µs/line. The NOM02A4-MW60G module employs proprietary CMOS image sensing technology from ON Semiconductor to achieve high-speed performance and high sensitivity.
  • Features
  • 4 parallel analog outputs - High speed data transfer
  • 90 µs/line scanning speed - Ultra fast, 286 pages per min
  • Two-sided beveled glass - Reduced paper jamming
  • 216 mm scan width, 7.9 dots per mm - Supported A4 size documents
  • White LED light source - Addresses most background colors
  • Applications
  • Currency verification
  • Document scanning
  • Mark readers: balloting, test scoring, gaming machines
  • Office automation equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    NOM02A4-MW60G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Contact Image Sensor Module, 200 dpi, A4 Size, White LED, 90 µs/line
  • Package Type: Image Sensor Module A4
  • Package Case Outline: MODAB
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 100
  • Specifications
  • Resolution (dpi): 200 
  • Pixels: 1728 
  • Scan Length (mm): 216 
  • Line Scanning Speed (µs/line): 90 
  • Output: Multiple Analog 
  • Number of Outputs:
  • Light Source Color: White 
  • f Max (MHz):
  • Package Type: Image Sensor Module A4 
  • ON Semiconductor Full Web Site