NOM02A6-AW49G: Contact Image Sensor Module, 200 dpi, A6 Size, White LED, 167 µs/line

Description: The NOM02A6-AW49G contact image sensor (CIS) modul...
  • The NOM02A6-AW49G contact image sensor (CIS) module integrates a white LED light source with reflector, lens and image sensor in a compact housing. The module is designed for document scanning, mark reading, gaming and office automation equipment applications and is suitable for scanning documents up to 104mm wide. An analog video output achieves a scanning rate of 167µsec/line. The NOM02A6-AW49G module employs proprietary CMOS image sensing technology from ON Semiconductor to achieve high-speed performance and high sensitivity.
  • Features
  • Proprietary active pixel technology - Excellent SNR and DR
  • 167 µs/line scanning speed - Fast, 74 pages per min
  • Two-sided beveled glass - Reduced paper jamming
  • 104mm scan width, 7.9 dpm - Supports A6 size documents
  • White LED light source - Addresses most background colors
  • Applications
  • Gaming, ticket and check scanner machines
  • Receipt scanners
  • Mark readers
  • Office automation equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    NOM02A6-AW49G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Contact Image Sensor Module, 200 dpi, A6 Size, White LED, 167 µs/line
  • Package Type: Image Sensor Module
  • Package Case Outline: MODAF
  • MSL: NA
  • Container Type: BLKBX
  • Container Qty: 200
  • Specifications
  • Resolution (dpi): 200 
  • Pixels: 832 
  • Scan Length (mm): 104 
  • Line Scanning Speed (µs/line): 167 
  • Output: Analog 
  • Number of Outputs:
  • Light Source Color: White 
  • f Max (MHz):
  • Package Type: Image Sensor Module 
  • ON Semiconductor Full Web Site