NRTSV20H100: Trench Schottky Rectifier Low Forward Dual Die, 100V, 20A in TO-220 package

Description: The NRTSV20H100CTG is our new Dual 20A 100V Very L...
  • The NRTSV20H100CTG is our new Dual 20A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel.
  • Features
  • Fine Lithography Trench-based Schottky Technology for Very Low
    Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • Pb-Free and Halide-Free Packages are Available
  • Applications
  • Switching Power Supplies including Notebook / Netbook Adapters,
    ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NRTSV20H100CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Trench Schottky Rectifier Low Forward Dual Die, 100V, 20A in TO-220 package
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:11,500
  • Specifications
  • Configuration:  
  • VRRM Min (V): 100 
  • VF Max (V): 0.78 
  • IRM Max (µA): 42 
  • IO(rec) Max (A): 20 
  • IFSM Max (A): 125 
  • trr Max (ns):
  • Cj Max (pF): 75 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site