NRVBB1060: 60 V, 10 A Schottky Rectifier

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Low Forward Voltage
  • 175°C Operating Junction Temperature
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • This is a Pb-Free Device
  • Applications
  • Power Supply - Output Rectification
  • Power Management
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVBB1060T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 60 V, 10 A Schottky Rectifier
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NRVBB1060W1T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 60 V, 10 A Schottky Rectifier
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.8 
  • IRM Max (µA): 100 
  • IO(rec) Max (A): 10 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site