NRVTS2H60E: Trench Schottky Rectifier, Very Low Leakage 2A, 60V

Description: The NRVTS260ESF is Low Leakage Trench-based Schott...
  • The NRVTS260ESF is Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage trade-off experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifier for switching power supplies.
  • Features
  • Fine Lithography Trench−based Schottky Technology for Very Low Leakage
  • Fine Lithography Trench−based Schottky Technology for Very Low Leakage
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Switching Power Supplies including Wireless, Smartphone and Notebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • LED Lighting
  • Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVTS2H60ESFT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Trench Schottky Rectifier, Very Low Leakage 2A, 60V
  • Package Type: SOD123-2
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:10,000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.65 
  • IRM Max (µA): 12 
  • IO(rec) Max (A):
  • IFSM Max (A): 50 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD123-2 
  • ON Semiconductor Full Web Site